Select a different country or region to see content for your location.
United States
00:07:38 GMT+0000 (Coordinated Universal Time)


2204-2RS-TVH>N
Self-aligning ball bearing
Self-aligning ball bearing 22..-2RS-TVH, seals, plastic cage
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 18 mm | Width |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 2.600 N | Basic static load rating, radial |
Cur | 166 N | Fatigue load limit, radial |
nG | 10.100 1/min | Limiting speed |
≈m | 0,145 kg | Weight |
Mounting dimensions
da min | 25,6 mm | Minimum diameter shaft shoulder |
Da max | 41,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 37,9 mm | Shoulder diameter outer ring |
D2 | 40,96 mm | Caliber diameter outer ring |
d1 | 28,45 mm | Shoulder diameter inner ring |
d2 | 25,76 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,24 | Dynamic axial load factor |
Y2 | 3,47 | Dynamic axial load factor |
Y0 | 2,35 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch